![RFBA 6G, 10G, .5IN Rectangular Extension Ring](https://cdn2.webdamdb.com/1280_Iq2iq2k3ey851xIY.jpg?1718199783)
![RFBA 6G, 10G, .5IN Rectangular Extension Ring](https://cdn2.webdamdb.com/1280_A1p1HFxBLEu14cx3.jpg?1718199784)
![RFBA 6G, 10G, .5IN Rectangular Extension Ring](https://cdn2.webdamdb.com/1280_ABh0ft3Lepj52EV8.jpg?1718199784)
RFBA 6G, 10G, .5IN RECT EXTEN RING
Bazaarvoice SAP Hybris Integration Version 2.8.1
Your go-to floor box just got better. RFBA Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786564111177 | ||
Country Of Origin | United States |
Product Width US | 11.375 in | ||
Product Weight US | 0.19 lb | ||
Product Height US | 0.5 in | ||
Product Length US | 11.5 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Floor Type | Concrete | ||
Indoor/Outdoor | Indoor |
Resources
CAD Drawings
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1