

RFBA 6-Gang Round Cover Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Your go-to floor box just got better. RFBA Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One consistent design: Mix-and-match RFBA Series Floor Boxes of any size with interchangeable components. Makes every project installation quick and efficient.
- Universal sized conduit feed meets all requirements for each box: 2- and 4-gang shallow boxes accept a 1”” conduit feed, while all standard boxes accept a 2”” conduit feed.
- Improved wire and cable routing: Allows for easier wire pulling in adjacent compartments and around corners, reducing the overall cost for most cabling requirements.
- Two finishes: Every box configuration is available in either a standard zinc-plated construction or a lightweight ““slab-on-grade”” finish with fusion-bonded epoxy corrosion resistant paint.
- Removable dividers post-pour: Fully adjustable before and after the concrete pour.
- Adapts to most power and communications needs: Common mounting plates can be used for any of the Resource RFB Series Floor Boxes. Reduces overall life cycle cost.
Specifications
Type | Floor Box | ||
Finish | Pre-Galvanized | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Installation Location | Above Grade | ||
Number of Knockouts | 22 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564105473 |
Product Depth US | 3.75 in | ||
Product Width US | 16.25 in | ||
Product Weight US | 23.0 lb | ||
Knockout Size | 1 in, 1-1/2 in, 1-1/4 in, 3/4 in |
cULus ListingNumber | QCIT | ||
cULus Listed | Yes |
USMCA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Box Type | Above-Grade | ||
Box Capacity | 6 Gangs | ||
Service Capacity | Multiple | ||
Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
Indoor/Outdoor | Indoor | ||
Depth Behind Device Plates | 2.56 in | ||
Minimum Floor Depth | 3.75 in | ||
Number of Compartments | 6 | ||
Number of Gangs | 6 |
Resources
Installation Instructions
Brochure
BIM Models
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1