
Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit
Bazaarvoice SAP Hybris Integration Version 2.8.1
For 881 PVC Floor Box. Kit complete 897CTCBS with prewired 20A duplex receptacle (receptacle can be wired as standard receptacle or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Includes Wiremold CM Series Open System unloaded
adapters, Ortronics TracJack adapters and 2 TechChoice Cat 5e modular jacks. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For 881 PVC Floor Box. Kit complete 897CTCBS with prewired 20A duplex receptacle (receptacle can be wired as standard receptacle or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider.
- Includes Wiremold CM Series Open System unloadedadapters, Ortronics TracJack adapters and 2 TechChoice Cat 5e modular jacks. Modular jacks sold separately.
- CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.
- NOTE: For carpet or tile installations
- All cover plates are furnished with gasket and three screws
Specifications
Type | Cover | ||
Finish | Brushed | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564140023 |
Product Weight US | 3.275 lb |
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cable Entry | Through Floor | ||
Service Capacity | Multiple | ||
Floor Type | Carpet, Tile | ||
Number of Outlets | 2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1