

Modulink 880MP Communications Cover Plate
829PFL-BRN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Individual flip lids. Gasket included. Accepts Wiremold CM Series Open System adapters. 6A communication adapter (CM-MAB)
included. For use with 2A size devices only. For carpet or tile installations. Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Individual flip lids. Gasket included. Accepts Wiremold CM Series Open System adapters.
- 6A communication adapter (CM-MAB) included. For use with 2A size devices only. For carpet or tile installations. Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564549307 |
Dimensions
Product Height US | 0.5 in | ||
Product Length US | 4.125 in | ||
Product Width US | 3.188 in | ||
Product Weight US | 0.223 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Installation Instructions
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1