FLR BX ACTIVATION W/ BRASS FLANGE
897CTCAB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold Registered Ratchet-Pro Trademark Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro Trademark Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessory | ||
| Material | Brass | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786564152361 |
Dimensions
| Product Weight US | 1.975 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
