
Three-gang nonmetallic carpet flange. For Ortronics connectivity use with 829PFLRT Cover. For Wiremold Open System connectivity use with 829PFL Cover. Accepts Ortronics MAB6TJ TracJack, MAB3S2 Series II and Wiremold CM Series Open System adapters, sold separately. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Three-gang nonmetallic carpet flange. For Ortronics connectivity use with 829PFLRT Cover. For Wiremold Open System connectivity use with 829PFL Cover.
- Accepts Ortronics MAB6TJ TracJack, MAB3S2 Series II and Wiremold CM Series Open System adapters, sold separately. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564542346 |
Dimensions
Product Length US | 13.0 in | ||
Product Width US | 5.75 in | ||
Product Weight US | 0.9591 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor | ||
Box Capacity | 3 Gangs | ||
Floor Type | Carpet |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1