
Brushed aluminum duplex cover plate, 3.290'' x 4.310'' (83.6mm x 109.5mm). Flip lids can also be used with 106 type frames for communications. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges. Made in USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brushed aluminum duplex cover plate, 3.290'' x 4.310'' (83.6mm x 109.5mm).
- Flip lids can also be used with 106 type frames for communications
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges
- Nonmetallic covers are interchangeable with aluminum flanges
- Made in USA
Specifications
General Info
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564080015 |
Dimensions
Product Length US | 4.156 in | ||
Product Width US | 3.25 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1