
Individual flip lids. Gasket included. Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters included. For carpet or tile installations.
Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Individual flip lids. Gasket included. Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters included. For carpet or tile installations.
- Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564021162 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1