
Three-gang powder-coated aluminum combination carpet and tile flange, 6.080'' x 13.17'' (154.4mm x 335mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series inserts, sold separately. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Three-gang powder-coated aluminum combination carpet and tile flange, 6.080'' x 13.17'' (154.4mm x 335mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series inserts, sold separately.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
Type | Accessory | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564079804 |
Dimensions
Product Weight US | 1.686 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 3 Gangs | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1