
880MPFC Series Fire Classified Nonmetallic Rectangular Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fire Classified Nonmetallic Rectangular Floor Box. Box comes complete with reusable mudcap, insert spacer, conduit plugs and reducers. Reducers provided for reduction to 1'', 3/4'', and 1/2'' (25mm, 19.1mm, and 12.7mm) conduit. Minimum concrete depth is 3 1/2'' (89mm) and maximum concrete depth is 6'' (152mm). Minimum capacity is 50 cu. in. (819ml) and maximum capacity is 100 cu. in. (1639ml). Box dimensions are 4 1/8'' W x 5 1/2'' L x 6'' (105mm x 140mm x 152mm). NOTE: Insert spacer should not be removed until after concrete pour. This is a single-gang offering. Cannot gang boxes together and maintain Fire Classification. Floor box spacing 2' on center, no more than 1 per 65 s.f. span. Maximum Copper Cross Section per Insert: Four (4) #12 AWG Type THHN Power Conductor or 48 #23 AWG (6 Cat. 6) Tele Data conductors. Box preserves the 2-hour fire rating of the floor in which it has been installed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fire Classified Nonmetallic Rectangular Floor Box. Box comes complete with reusable mudcap, insert spacer, conduit plugs and reducers. Reducers provided for reduction to 1'', 3/4'', and 1/2'' (25mm, 19.1mm, and 12.7mm) conduit.
- Minimum concrete depth is 3 1/2'' (89mm) and maximum concrete depth is 6'' (152mm). Minimum capacity is 50 cu. in. (819ml) and maximum capacity is 100 cu. in. (1639ml). Box dimensions are 4 1/8'' W x 5 1/2'' L x 6'' (105mm x 140mm x 152mm).
- NOTE: Insert spacer should not be removed until after concrete pour. This is a single-gang offering. Cannot gang boxes together and maintain Fire Classification.
- Floor box spacing 2' on center, no more than 1 per 65 s.f. span. Maximum Copper Cross Section per Insert: Four (4) #12 AWG Type THHN Power Conductor or 48 #23 AWG (6 Cat. 6) Tele Data conductors.
- Box preserves the 2-hour fire rating of the floor in which it has been installed.
Specifications
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564072119 |
Cubic Capacity | 50 in³ | ||
Knockout Size | 1/2 in, 1-1/2 in |
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Box Type | Fire Classified | ||
Cable Entry | CONDUIT | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Concrete, Tile | ||
Depth Behind Device Plates | 1.75 in | ||
Minimum Floor Depth | 3.5 in |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1