text.skipToContent text.skipToNavigation

862 Series Concrete Floor Kit

862KIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

When using any of the 862 Series Floor Boxes in a concrete floor, this kit will provide a mud cap for the concrete pour, two 3/4'' trade size conduit hubs, and a scrub water gasket. Not needed for wood floor installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • When using any of the 862 Series Floor Boxes in a concrete floor, this kit will provide a mud cap for the concrete pour, two 3/4'' trade size conduit hubs, and a scrub water gasket. Not needed for wood floor installations.

Specifications

General Info
Type Accessory
Application Sector Commercial, Hospitality, Residential
Product Line Wiremold
Country Of Origin China
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
UPC Number 786564032755
Dimensions
Product Width US 0.75 in
Product Weight US 0.4 lb
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Floor Type Concrete

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;