

800CILCK Series Cast-Iron Floor Box
800CILCK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This semi-adjustable cast iron floor box provides an excellent and economical activation solution for the low density power or communication requirements for on-grade open space areas. These boxes feature an aesthetic, low profile brass appearance that allows you to activate your wiring without obstructions. Activations for these boxes can be flush or pedestal type. These boxes also accept the 525 Series Service Fittings, allowing for more configuration options and a die-cast aluminum look. Typical applications would be in any large open space area.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Stamped steel construction. Meets requirements for above grade applications. Lower cost alternative to cast ironboxes on above grade applications.
- Activation flush or pedestal. Flexibility to meet power or data wiring requirements. Variety of aesthetically pleasing cover options.
- Single power receptacles available. An inexpensive option for low density power requirements for open space areas.
- Covers are interchangeable for cast iron and stamped steel. More activations to meet any decor.
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
Cover Style | Flush | ||
UPC Number | 786564262367 |
Dimensions
Product Height US | 3.375 in | ||
Product Length US | 4.187 in | ||
Product Weight US | 4.27 lb | ||
Cubic Capacity | 28.3 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Concrete, Tile | ||
Depth Behind Device Plates | 2.6 in |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1