













Plug-In Home Level 2 EV Charger
L2EVSE40ACP1450
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Compact yet powerful, the Plug-In Home Level 2 EV Charger is the safe, easy and efficient way to charge any electric vehicle at home. Designed for indoor or outdoor use, simply plug the unit in for Level 2 charging in garages or driveways. The charger comes ready-to-use right out of the box and requires no internet connection or software. An Energy Star-certified product, this Level 2 EV Charger is eligible for rebates and incentives in select states. Â
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ready-to-use unit comes preassembled with flexible cord whip and NEMA 1450 plug.
- Delivers fast level 2 charging: charges from 0 to 100% in 8-10 hours and can provide up to a 38-mile range per hour of charging.
- Sleek and compact, the unit simply plugs in – indoors or out – for easy charging in garages, driveways or carports.
- Works with any* electric vehicle using a SAE J1772 Connector, the North American standard for EV charging. *Adapter required for Tesla models.
- Indicates charging status via LED light, easily showing if the vehicle is charging, fully charged or if there is a charging issue, all at a glance.
- Features an 18-foot charging cable for easily reaching multiple parking spots.
- Includes storage hook and holster for keeping the charging cable neatly off the floor for both safety and convenience.
- Meets the efficiency standards required by the Energy Star program, qualifying users for potential rebates and tax credits. Visit www.energystar.gov for eligibility details.
- Meets Safety & Materials Standards: cETLus listed to UL standards, FCC & ID certified, and CA Prop-65 and RoHS compliant.
- Power Deliver: 9.6 KW @40A
Specifications
General Info
Color | Black | ||
Type | Charging Stations | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cETLus, FCC, IC, Energy Star, CA Prop 65, RoHS | ||
UPC Number | 785007442731 |
Dimensions
Product Depth US | 3.7 in | ||
Product Height US | 7.1 in | ||
Cable Length | 18 ft | ||
Product Length US | 7.1 in | ||
Product Width US | 3.7 in | ||
Product Weight US | 15.0 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
ETL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 40 A | ||
Seismic Tested | No | ||
Connection | SAE J1772 Connector (North America Standard) | ||
Connection Type | Hardwired, Plug-In | ||
Connector 1 | SAE J1772 | ||
Enclosure Type | NEMA 3R | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Both | ||
Mounting Type | Pedestal | ||
NEMA Configuration Code | NEMA 14-50 | ||
Wattage | 9600 W |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1