
WMPAC525 Cover Kit - White
WMPAC525CVRWKIT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WMPAC525, WMPAC526 and 527 simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange adds an aesthetic trimmed appearance and drywall mounting capability. Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR, Thinstall and FUSION wall mounts.
Size
Small
- Extra Large
- Large
- Small
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple depth break away edge allows compatibility with standard 3-1/2-inch studs and 2-1/2-inch studs
- Pre- and post-construction installation options, including drywall and stud-mountable
- Enclosure UL 2416 listed for installation of AV, IT and communication technology equipment and capable of storing a large variety of AV components
- Knockouts for single-gang outlets and 1-1/4-inch, 1-inch and 1/2-inch conduit
- Integrated universal zip tie anchor points
- Landscape/portrait installation
Specifications
General Info
Color | White | ||
Type | Cover, Kit | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | UL2416 | ||
UPC Number | 786564111153 |
Dimensions
Product Height US | 0.03 in | ||
Product Length US | 13.81 in | ||
Product Width US | 8.82 in | ||
Product Weight US | 8.9 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E309432 | ||
cULus Listed | Yes |
Resources
Installation Instructions
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1