













Discontinued - ECB2S Evolution Series Ceiling Box Fully Finished Enclosure
ECB2S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a false ceiling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cETLus Listed to UL60950-1 and CSA C22.2#60950-1 | ||
UPC Number | 786776183191 |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 101312115BOX-001 |
Trade Programs
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | knockout | ||
Number of Outlets | 6 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1