ECB2SP-RLNK Evolution Series Ceiling Box with RackLink System and Projector Mount
ECB2SP-RLNK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a NO or hard ceiling. These boxes are also equipped with the RackLink system, by Middle Atlantic Products. The box also has a built in projector mount that utilizes a 1 1/2'' standard NFS fitting and is rated to support a load up to 50 lbs. The projector mount can move laterally and be positioned anywhere along the track.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776183245 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cETLus Listed to UL60950-1 and CSA C22.2#60950-1 | ||
Type | Floor Box |
Dimensions
Product Width US | 23.75 in | ||
Product Depth US | 6.625 in | ||
Product Length US | 23.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 101312115BOX-001 |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 7 |
Resources
Installation Instructions
Guide Form Specifications
Cutsheet
BIM Models
Brochure
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1