Wall Termination Kit-Painted (2D,2W,9.5L)
HB2KITPE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388011953 |
Dimensions
| Product Depth US | 9.43 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 0.022 cu ft | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.513 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB-5A-RX12-1812 | Cablofil
SB-5A-RX12-1812 AL 5H HRED X 12R 1812W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS363P6S | Pass and Seymour
20A Pin & Sleeve Splashproof Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS316P9W | Pass and Seymour
100A Pin & Sleeve Watertight Replacement Connector Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1620P | Pass and Seymour
20A NEMA Plug L1620 - Black Back Front Body
