UNIVERSAL CAMERA/BOX Mounting Plate -GRAY PLASTIC(10 PCS) [945249]
UMP85KIT
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Universal mounting plate for mounting security cameras, wireless access points and electrical boxes quickly and securely to wire mesh tray. This mounting plate is compatable with all major brands of routers, security cameras, and electrical boxes. No longer will you have to attach these items to the wire mesh tray using zip ties or other methods.
UMP85Kit Includes:
●Universal Mounting Bracket (1)
●8-32x3/8'' Phillips Pan Head Screws (4)
●8-32x5/8'' Phillips Pan Head Screws (2)
●8-32 Hex Nuts (4)
●#8 External Star Washers (4)
●1/4'' Tall Spacer (2) (use with various security cameras)
UMP85Kit Includes:
●Universal Mounting Bracket (1)
●8-32x3/8'' Phillips Pan Head Screws (4)
●8-32x5/8'' Phillips Pan Head Screws (2)
●8-32 Hex Nuts (4)
●#8 External Star Washers (4)
●1/4'' Tall Spacer (2) (use with various security cameras)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Plastic | ||
UPC Number | 800388468276 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Type | Accessories |
Dimensions
Product Weight US | 1.7 lb |
Resources
Sell Sheet
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1