Under Floor Support Stand-Black (8D,,6W,,4L) [945250]
UFS200/150BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388472310 |
Dimensions
| Product Depth US | 9.4 in | ||
| Product Height US | 8.433 in | ||
| Product Volume US | 0.26 cu ft | ||
| Product Width US | 5.67 in | ||
| Product Weight US | 2.5 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD25-007 | Ortronics
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJTJA20-13 | Ortronics
Package of 20 HDJ TracJack bezels for mounting high density jacks into TracJack plates. Loaded bezels can be removed from from the front side of a TracJack plate.

