UNDER FLOOR SUPPORT-BLACK (2D,,4W,,6L) [941307]
UFS60/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight.The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388010284 | ||
Country Of Origin | France | ||
Installation Location | Underfloor | ||
Application Sector | Commercial/Industrial | ||
Type | Supports |
Dimensions
Product Width US | 3.858 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 0.013 cu ft | ||
Product Depth US | 2.382 in | ||
Product Height US | 2.48 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
BAA | Yes |
Resources
Video
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1