

UFS60/100PG - UNDER FLOOR SUPPORT
UFS60/100PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pregalvanized Under Floor Support for wire mesh and trough tye cable trays. Designed to be used in a variety of applications including under raised floors, exposed concrete floors or walls or on top of equipement cabinets and enclosures Raises Cable pathway for ventilation. Slotted mounting holes allow quick attachment and adjustment. Patented Fas Tabs eliminate hardware for mounting wire mesh. Trough mounts quickly with push tabs. Gangable for wider trays
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight.The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Color | Silver | ||
Type | Supports | ||
Finish | GS | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Installation Location | Underfloor | ||
UPC Number | 800388004283 |
Dimensions
Product Depth US | 2.382 in | ||
Product Height US | 2.48 in | ||
Product Volume US | 0.013 cu ft | ||
Product Width US | 3.858 in | ||
Product Weight US | 0.256 lb |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1