
SNAP IN WALL BRACKET-PAINTED (2D,1.5W,2L)
CAT30/41PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Type | Supports | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388013339 |
Dimensions
Product Depth US | 1.4 in | ||
Product Height US | 1.528 in | ||
Product Volume US | 0.002 cu ft | ||
Product Width US | 1.63 in | ||
Product Weight US | 0.875 lb |
Trade Programs
BAA | Yes |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1