![](https://cdn2.webdamdb.com/1280_kdIxySjI91z9.jpg?1604981588)
![](https://cdn2.webdamdb.com/1280_2F8kv0RN0bW1.jpg?1604981571)
![](https://cdn2.webdamdb.com/1280_cwujK5Q3M1g0.jpg?1604981542)
![](https://cdn2.webdamdb.com/1280_oeitYzwCTX68.jpg?1604982244)
PEAKED CABLOFIL COVER - STAINLESS (16W,, 36L)(3 PCS) [945257]
PC400IN316L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless steel snap on peak cover for wire mesh tray 316L, 4"" width. Food and beverage processing plants are often harsh, challenging environments that demand extra consideration when it comes to equipment. With frequent washdowns and exposure to chemicals, stainless steel options are ideal due to their durability and resistance to corrosion. Stainless steel cable tray and accessories are easy to install, clean and meet National Sanitation Foundation standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Stainless 316 | ||
UPC Number | 800388468368 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Covers |
Dimensions
Product Width US | 16.625 in | ||
Product Weight US | 30.3 lb | ||
Product Volume US | 1.235 cu ft | ||
Product Depth US | 39.5 in | ||
Product Height US | 3.25 in |
Additional Information
Product Environmental Profile | Yes |
Buy American Act Compliance
BAA | Yes |
Resources
Brochure
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1