HXB300EZ - Horizontal X Bridge 12'' [944734]
HXB300KITEZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Junction bridges keep cables separated at tees and crosses in Cablofil cable management for optimum network signal integrity. The unique design creates smooth cable transitions to keep cables from kinking and bunching. Bridges mount in place using a BC1 Bridge Clip bolted to CE35 or EZT90/RADT90 junction hardware. Each bridge is predrilled with BH75 Bridge horn mounting holes and slots to secure cables with nylon zip ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Keeps different cabling types separated in a single pathway at tees and crosses
- Mounts to any depth tray with included BC1 Bridge Clip and self tapping screws
- Durable steel construction - available in PG, GC, BL and PE finishes
- Use on CF54, CF105 and CF150 Cablofil cable management
- Fits Cablofil widths from 150 to 600
Specifications
General Info
Type | Accessories | ||
Finish | Electroplated Zinc | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388247840 |
Dimensions
Product Depth US | 23.563 in | ||
Product Height US | 1.75 in | ||
Product Volume US | 0.43 cu ft | ||
Product Width US | 18.032 in | ||
Product Weight US | 8.74 lb |
Buy American Act Compliance
BAA | Yes |
Additional Information
Product Environmental Profile | Yes |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1