HTB300BLKIT - Horizontal T Bridge 12'' [944737]
HTB300KITBL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Junction bridges keep cables separated at tees and crosses in Cablofil cable management for optimum network signal integrity. The unique design creates smooth cable transitions to keep cables from kinking and bunching. Bridges mount in place using a BC1 Bridge Clip bolted to CE35 or EZT90/RADT90 junction hardware. Each bridge is predrilled with BH75 Bridge horn mounting holes and slots to secure cables with nylon zip ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Keeps different cabling types separated in a single pathway at tees and crosses
- Mounts to any depth tray with included BC1 Bridge Clip and self tapping screws
- Durable steel construction - available in PG, GC, BL and PE finishes
- Use on CF54, CF105 and CF150 Cablofil cable management
- Fits Cablofil widths from 150 to 600
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388247871 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 18.032 in | ||
Product Weight US | 7.23 lb | ||
Product Volume US | 0.43 cu ft | ||
Product Depth US | 23.563 in | ||
Product Height US | 1.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
White Papers & Tech Bulletins
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1