G Cablofil Cable Tray-Black (2D,,6W,,120L) [943114]
CFG50/150BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Product Type | Cable Tray | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | France | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388015098 |
Dimensions
| Product Depth US | 118.2 in | ||
| Product Height US | 1.97 in | ||
| Product Volume US | 0.796 cu ft | ||
| Product Width US | 5.906 in | ||
| Product Weight US | 7.43 lb | ||
| Tray Height | 2 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Installation Instructions
BIM Models
Supporting Document
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


