Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388008120 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Type | Splicing |
Dimensions
Product Width US | 7.5 in | ||
Product Weight US | 7.0 lb | ||
Product Volume US | 0.215 cu ft | ||
Product Depth US | 11.0 in | ||
Product Height US | 4.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
Cutsheet
Video
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1