text.skipToContent text.skipToNavigation

Fast Splice-Geomet (50 Pcs) [558247]

EDRNDC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fastest splice available from Cablofil, saves up to 1/2 the install time compared to using bolted connections.Special assembly tool (EDRNTOOL) is included in every bag of splices.UL Classified Splice.

Specifications

General Info
Type Splicing
Finish DC
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin China
Standard UL Classified
UPC Number 800388003569
Dimensions
Product Depth US 11.0 in
Product Height US 4.5 in
Product Volume US 0.215 cu ft
Product Width US 7.5 in
Product Weight US 7.0 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;