text.skipToContent text.skipToNavigation

FAS C BRACKET-PREGALV (2D,,6W,,18L) [556350]

FASC450PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For cable tray installation under ceilings or overhangs
  • Can be stacked for multiple levels of Cablofil tray support
  • Saves installation time
  • Patented FAS style attachment holds cable tray secure without nuts and bolts
  • EZ BN 1/4 and CE 25 are sold separately

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388014381
Country Of Origin China
Application Sector Commercial, Industrial
Type Supports
Dimensions
Product Width US 2.67 in
Product Weight US 3.03 lb
Product Volume US 0.266 cu ft
Product Depth US 20.81 in
Product Height US 8.268 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;