
EZCN1/2IN316L - COUPLING NUT-100/cs
EZCN1/2IN316L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | Passivated | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388482487 |
Dimensions
Product Depth US | 6.25 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 0.102 cu ft | ||
Product Width US | 6.25 in | ||
Product Weight US | 11.133 lb |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1