

EZBN5/16BL - RND HEAD SCREW-FLANGE NUT [942780]
EZBN5/16BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight.
- Ease of creating fittings, carried out on-site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Type | Accessories | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388017238 |
Dimensions
Product Depth US | 5.5 in | ||
Product Height US | 0.5 in | ||
Product Volume US | 0.009 cu ft | ||
Product Width US | 5.5 in | ||
Product Weight US | 1.94 lb |
Trade Programs
BAA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1