text.skipToContent text.skipToNavigation

Divider - HR Finish, 4H

COT105KITHR Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Tray Divider Strips split one pathway into two allowing you to run data and power cables in the same tray. The dividers are compatible with our High-Resistance Outdoor Finish line of products.

Height 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • HR Finish has proven superior performance to traditional HDG material in outdoor applications
  • Creates cable separation within a single tray
  • Easy-to-use bend over tabs hold divider in place during installation

Specifications

General Info
Type Accessories
Finish GC
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Spain
UPC Number 800388006300
Dimensions
Product Depth US 4.0 in
Product Height US 4.13 in
Product Volume US 0.277 cu ft
Product Length US 120.0 in
Product Width US 120.0 in
Product Weight US 6.063 lb
Trade Programs
BAA  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;