
CH1KITEZ - 1'' EMT RIGID HGR KIT [943194]
CH1KITEZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Secures conduit to Cablofil tray.
- For Bottom Mounting - works with all Cablofil tray. For Side Mounting - works only with CF 105 and CF 150 tray series.
- CE 40 CC attaches 1/2'' to 1-1/4'' conduit diameters.
- CH Kit secures 1/2'' to 4'' conduit diameters.
- CH Kit includes: two CE 40 washers, one EZ BN 1/4 and one Conduit Hanger.
Specifications
General Info
Type | Accessories | ||
Finish | EZ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388239975 |
Dimensions
Product Depth US | 5.75 in | ||
Product Height US | 1.5 in | ||
Product Volume US | 0.022 cu ft | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.31 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1