Case Of Fasrollers (6 Pcs) [11100]
FASROLLER
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy open gate allows full access to FAS Roller. Unique 4 roller design prevents cable snagging.Bi-color rollers show roller turn at a distance which prevents burning the cable while being pulled.Multifix™ poly swivel base attaches directly to Cablofil tray without tools.Can also be attached with bolts or handy clamp provided in kit.Use FAS Roller as a permanent part of a tray installation in horizontal and vertical pathways - for hard to reach areas, i.e., access floors or plenums.Sold in sets of 6 - includes handy carrying case.Inside diameter is 2.688''
Specifications
General Info
| Type | Accessories | ||
| Material | Plastic | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | France | ||
| UPC Number | 800388001657 |
Dimensions
| Product Depth US | 16.0 in | ||
| Product Height US | 9.75 in | ||
| Product Volume US | 0.982 cu ft | ||
| Product Width US | 10.875 in | ||
| Product Weight US | 11.12 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1258125 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2I-0824-18 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
