


CABLOFIL WALL SUPPORT (2PCS) STAINLESS 4IN SPACE [595910]
CM100/50IN304L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless Steel stand off wall bracket provides 4"" clearance off wall for easy cleaning. Food and beverage processing plants are often harsh, challenging environments that demand extra consideration when it comes to equipment. With frequent washdowns and exposure to chemicals, stainless steel options are ideal due to their durability and resistance to corrosion. Stainless steel cable tray and accessories are easy to install, clean and meet National Sanitation Foundation standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Supports | ||
Finish | Passivated | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Installation Location | Wall | ||
UPC Number | 800388468405 |
Dimensions
Product Depth US | 4.5 in | ||
Product Height US | 3.5 in | ||
Product Volume US | 0.027 cu ft | ||
Product Width US | 3.0 in | ||
Product Weight US | 1.47 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1