
CABLOFIL WALL SUPPORT (2PCS) PREGALV 4IN SPACE [945088]
CM100/50PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stand off wall bracket provides 4"" clearance off wall.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | Pre-Galvanized | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388469532 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 3.0 in | ||
Product Volume US | 0.031 cu ft | ||
Product Width US | 4.25 in | ||
Product Weight US | 0.68 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1