Cablofil Cable Tray-White (4D,,4W,,120L) [944869]
CF105/100WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
General Info
| Color | White | ||
| Product Type | Cable Tray | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388253179 |
Dimensions
| Product Depth US | 118.2 in | ||
| Product Height US | 4.18 in | ||
| Product Volume US | 1.127 cu ft | ||
| Product Width US | 3.94 in | ||
| Product Weight US | 8.874 lb | ||
| Tray Height | 4 in |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Catalog
Sell Sheet
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

