Cablofil Cable Tray-Black (2D,,4W,,120L) [941102]
CF54/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Tray | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL Classified | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388009059 |
Dimensions
| Product Depth US | 118.2 in | ||
| Product Height US | 2.21 in | ||
| Product Volume US | 0.596 cu ft | ||
| Product Width US | 3.94 in | ||
| Product Weight US | 5.132 lb | ||
| Tray Height | 2 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
