![](https://cdn2.webdamdb.com/1280_6m3ocaUNd4t0.jpg?1604981575)
![](https://cdn2.webdamdb.com/1280_Emlcal1JrKY2.jpg?1604982211)
CABLE TRAY INSERT-PLASTIC YELLOW (12''W,, 1 ROL/200') [945238]
INSERTPP300YL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plastic inserts create a smooth bottom for sensitive cable types in Cablofil cable management. Available in bottom only and bottom with sides, each 200' polypropylene roll can be easily cut to length to fit any installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 17 mil thickness creates a smooth cable pathway in Cablofil cable management
- Bottom only insert fits 150 to 600 wide tray
- Bottom w/ sides insert fits CF54, CF105 and CF150 tray in widths from 100 to 600
- Bottom w/ sides insert is perforated to easily form sides
- Flame Class per UL 94 V-0
- RoHS Compliant
- UV Retardant
- Cablofil cable management exclusive
Specifications
General Info
Product Line | Cablofil | ||
Finish | Plastic | ||
UPC Number | 800388472105 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Inserts |
Dimensions
Product Width US | 8.25 in | ||
Product Weight US | 19.92 lb | ||
Product Volume US | 0.463 cu ft | ||
Product Depth US | 8.25 in | ||
Product Height US | 11.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1