Cable Tray Insert-Painted (12W, 120L)
INSERT300PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy;three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Inserts | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388011991 |
Dimensions
| Product Depth US | 58.75 in | ||
| Product Height US | 0.125 in | ||
| Product Volume US | 0.049 cu ft | ||
| Product Width US | 11.625 in | ||
| Product Weight US | 11.34 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS432C9W | Pass and Seymour
30A Pin & Sleeve Watertight Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRABK | radiant Collection
Tamper-resistant GFCI outlet with an audible alarm for trip occurrence, self-tests every 3 seconds.
