Cable Tray - HR Finish, 2D, 8W, 120L
CF54/200HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | High Resistance | ||
UPC Number | 800388543959 | ||
Country Of Origin | France | ||
Application Sector | Commercial, Industrial | ||
Type | Straight Sections |
Dimensions
Product Width US | 120.0 in | ||
Product Depth US | 2.0 in | ||
Product Height US | 8.0 in | ||
Product Length US | 120.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1