![Cablofil Blind End](https://cdn2.webdamdb.com/1280_sx4aE9fwedp71sRK.jpg?1697223806)
Blind end cover provides an aesthetic way to block off the end of the tray when the tray does not end at a wall or equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Color | Silver | ||
Finish | Pre-Galvanized | ||
UPC Number | 800388536265 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Covers |
Dimensions
Product Width US | 0.513 in | ||
Product Weight US | 0.513 lb | ||
Product Height US | 2.401 in |
Buy American Act Compliance
BAA | Yes |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1