
Discontinued - 6.5' CABLOFIL PACK (6 PCS) WITH SPLICES [800211]
PACKCF54/50EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Pack is a conveniently packaged, all inclusive and ready to install cable management system.
- Stop in at your local distributor showroom and get the products you need right away.
- Great for small jobs and making additions to existing installations.
- Installation instructions and splicing hardware are included. Just cut, bend and install: it's that easy.
- Can be shipped via parcel service.
Specifications
General Info
Type | Straight Sections | ||
Finish | EZ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Standard | UL Classified | ||
UPC Number | 800388005051 |
Dimensions
Product Depth US | 78.0 in | ||
Product Height US | 5.208 in | ||
Product Volume US | 0.509 cu ft | ||
Product Width US | 2.165 in | ||
Product Weight US | 26.5 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1