The Standard Dropout (SDO) offers stronger cable support and creates a seamless transition for your cables over the side of your wire mesh tray without any cutting. This allows you to safely transition your cables as they exit the tray over the siderail while maintaining all the strength and support of your wire mesh.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in 150 (6””) and 300 (12””) widths that when used in combination provide options for 6””, 12””, 18””, and 24””.
- Compatible with all Cablofil® Wire Mesh trays by interlocking on the side wires for added rigidity.
- Tie-down slots are available to assist and secure the cables as they exit the drop out.
- No tray cutting required.
Specifications
General Info
| Color | Black | ||
| Type | Dropouts | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388535916 |
Dimensions
| Product Depth US | 4.392 in | ||
| Product Height US | 2.359 in | ||
| Product Volume US | 0.035 cu ft | ||
| Product Width US | 5.906 in | ||
| Product Weight US | 0.5 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GBA612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GBA
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-ET12-1830 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2O-6124-24 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP-SM | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FD21 | Pass and Seymour
Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.

