3-Sided Steel Insert For Wire Mesh Black, 6 In H, 8 In W
INSERT150/200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The three-sided steel insert is compatible with standard Cablofil® Wire Mesh Tray. It installs quickly and easily to achieve a partially enclosed pathway to protect cables and hide them from sight.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Inserts | ||
| Material | Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388545366 |
Dimensions
| Product Depth US | 120.0 in | ||
| Product Height US | 6.0 in | ||
| Product Length US | 120.0 in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 32.118 lb | ||
| Tray Height | 6 in |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6M-9124-99-S6 | Cablofil
PW dividers provide code compliant means for cable separation in all ladder solid or vented bottom trays
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD25-007 | Ortronics
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJTJA20-13 | Ortronics
Package of 20 HDJ TracJack bezels for mounting high density jacks into TracJack plates. Loaded bezels can be removed from from the front side of a TracJack plate.

