3-Sided Steel Insert For Wire Mesh Black, 4 In H, 12 In W
INSERT105/300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The three-sided steel insert is compatible with standard Cablofil® Wire Mesh Tray. It installs quickly and easily to achieve a partially enclosed pathway to protect cables and hide them from sight.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Inserts | ||
| Material | Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388545298 |
Dimensions
| Product Depth US | 120.0 in | ||
| Product Height US | 4.0 in | ||
| Product Length US | 120.0 in | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 32.209 lb | ||
| Tray Height | 4 in |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7A-ET12-0624 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications

