
28W Fast Trapeze Bracket High-Resistance Finish
FASP700HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to take the place of traditional strut in a trapeze application. Our FAS Profile system attaches to tray with no nuts or bolts. It is a safer, faster option to install suspended wire mesh cable tray. Can be cut to the length required for installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Patented FAS style attachment secures tray without nuts and bolts
- For trapeze hung installations, use 4" longer profile than tray width
- Maximum threaded rod size is 3/8". For use with larger sizes of threaded rod, bracket holes must be drilled larger.
- Threaded rods, nuts and washers sold separately
- 120W Fast Trapeze Bracket can be cut to the length required for installation.
Specifications
General Info
Type | Supports | ||
Finish | Z+ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388545588 |
Dimensions
Product Depth US | 27.3 in | ||
Product Height US | 1.4 in | ||
Product Length US | 27.3 in | ||
Product Width US | 2.7 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1