
1H Telex tray Hold down clip High-Resistance Finish
UC35HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to attach Telex rail to cabinet tops and channel framing.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Supports | ||
Finish | GC | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388545618 |
Dimensions
Product Depth US | 1.4 in | ||
Product Height US | 2.0 in | ||
Product Length US | 1.4 in | ||
Product Width US | 1.6 in | ||
Product Weight US | 0.097 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1