
12" Standard Side Dropout HR Finish
SDO300HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Standard Dropout (SDO) offers stronger cable support and creates a seamless transition for your cables over the side of your wire mesh tray without any cutting. This allows you to safely transition your cables as they exit the tray over the siderail while maintaining all the strength and support of your wire mesh.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 90-degree drop eliminates pressure points while the 3”” radius reduces stress on the cables.
- Compatible with all Cablofil® Wire Mesh trays by interlocking on the side wires for added rigidity
- Tie-down slots are available to assist and secure the cables as they exit the drop out
- No tray cutting required
Specifications
General Info
Type | Dropouts | ||
Finish | PE | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388536579 |
Dimensions
Product Depth US | 4.392 in | ||
Product Height US | 2.359 in | ||
Product Volume US | 0.071 cu ft | ||
Product Length US | 4.392 in | ||
Product Width US | 11.82 in | ||
Product Weight US | 1.0 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1