
1/4'' Serrated Flange Hex Nut-BLACK
SFHN1/4BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | PE | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States |
Dimensions
Product Depth US | 0.5 in | ||
Product Height US | 0.125 in | ||
Product Width US | 0.5 in | ||
Product Weight US | 0.099 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1